IESNA:LM-63-2002
[TEST]P1390253
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-740-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27530.3
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
101.6 135.5 144.0 152.4 160.9 177.8 194.8 211.7 228.6 254.0 287.9 338.7 431.9 533.5 542.0 533.5 542.0 601.2 829.9 1363.4 1854.5 2150.9 2184.8 2083.2 
2040.9 1481.9 1202.5 1033.1 940.0 846.8 753.7 635.1 406.5 186.3 76.2 8.5 0.0 0.0 
101.6 135.5 144.0 160.9 169.4 194.8 211.7 245.6 271.0 321.8 440.3 669.0 1007.7 1202.5 1346.5 1541.2 1854.5 2532.0 4149.4 6867.8 10018.0 10737.8 
9645.4 8095.7 7663.8 6156.4 4488.2 3184.1 2193.3 1558.2 1109.3 838.4 398.0 211.7 76.2 8.5 0.0 0.0 
101.6 135.5 144.0 160.9 186.3 211.7 245.6 321.8 491.2 1075.5 2040.9 3243.3 4327.3 5529.8 6715.3 7994.0 9535.3 12668.5 19900.4 28571.9 
33390.4 34101.7 32797.6 31485.0 31053.1 30036.9 28131.6 24075.3 16911.1 9577.6 4615.2 1769.9 550.4 279.5 93.2 8.5 0.0 0.0 
101.6 127.0 135.5 160.9 194.8 228.6 296.4 448.8 1100.9 3057.0 5377.3 7629.9 10018.0 11737.0 13633.9 15454.6 18884.2 26641.2 36625.2 
45796.4 48785.7 49657.9 49869.6 50953.5 51300.7 51631.0 47515.4 37522.9 28351.7 19705.6 13430.7 3903.9 1092.4 313.3 67.7 8.5 0.0 
0.0 
101.6 118.6 135.5 160.9 194.8 237.1 321.8 626.7 1905.4 4953.9 8603.8 11508.4 13811.7 16064.3 18816.5 21865.1 27386.4 38657.6 54408.6 
62394.2 65061.7 65586.7 67712.2 69990.2 70134.1 67644.5 58888.3 47371.5 36659.1 29842.2 19570.2 6063.3 1998.5 423.4 84.7 8.5 0.0 
0.0 
101.6 110.1 127.0 152.4 194.8 237.1 347.2 677.5 2481.2 6275.0 10305.9 12948.0 15234.4 18028.9 21128.3 24947.5 31942.3 45161.2 61572.7 
69431.3 72827.1 74723.9 78229.8 79948.9 79745.6 75655.5 65078.6 51825.8 43552.3 35532.8 21611.0 8476.7 2701.4 414.9 84.7 0.0 
0.0 0.0 
101.6 101.6 118.6 144.0 186.3 228.6 313.3 626.7 2142.5 5351.9 8739.2 11567.6 13659.3 15691.7 18333.8 21492.4 26742.8 37590.6 53028.3 
61403.4 63630.5 64113.2 65849.2 67610.6 67796.9 64858.4 56203.9 45652.4 36057.9 29020.7 19248.4 6308.9 2726.8 567.4 76.2 0.0 0.0 
0.0 
101.6 101.6 118.6 144.0 177.8 220.2 279.5 457.3 1270.2 3124.8 5614.5 7943.2 10077.2 11593.1 13134.3 14887.2 17673.3 25057.6 36193.4 
44974.9 47854.1 48455.4 48675.6 49488.5 49869.6 49911.9 45347.5 36523.6 27318.6 19875.0 13456.1 4327.3 1659.8 414.9 59.3 0.0 0.0 
0.0 
101.6 101.6 118.6 135.5 160.9 194.8 228.6 296.4 482.7 1194.0 2235.6 3463.5 4572.9 5572.1 6706.9 7917.8 9289.7 12507.6 19392.3 28893.7 
33500.4 34067.8 32509.7 31078.5 30629.7 29164.7 26954.5 21949.7 15835.7 9543.7 4886.2 1981.6 660.5 313.3 93.2 0.0 0.0 0.0 
101.6 93.2 110.1 127.0 144.0 160.9 194.8 211.7 245.6 313.3 457.3 736.7 1041.6 1211.0 1371.9 1625.9 1998.5 2591.3 3971.6 7206.5 10576.9 11228.9 
9713.1 7960.2 7629.9 5775.4 4191.8 2786.1 1871.5 1422.7 1151.7 914.6 491.2 228.6 67.7 0.0 0.0 0.0 
101.6 93.2 101.6 118.6 135.5 152.4 169.4 186.3 203.2 228.6 262.5 321.8 431.9 533.5 533.5 525.0 550.4 601.2 753.7 1363.4 2134.0 2320.3 2091.7 1829.1 
1769.9 1329.5 1083.9 956.9 889.2 855.3 796.0 711.3 516.6 203.2 59.3 0.0 0.0 0.0 
101.6 93.2 101.6 110.1 127.0 144.0 152.4 169.4 169.4 186.3 203.2 228.6 245.6 296.4 313.3 304.9 271.0 262.5 271.0 279.5 287.9 321.8 372.6 414.9 414.9 482.7 
533.5 567.4 592.8 584.3 575.8 508.1 431.9 245.6 59.3 0.0 0.0 0.0 
101.6 84.7 93.2 101.6 110.1 118.6 127.0 127.0 127.0 135.5 135.5 144.0 152.4 152.4 152.4 160.9 160.9 169.4 160.9 152.4 152.4 152.4 152.4 152.4 160.9 186.3 
211.7 220.2 228.6 245.6 287.9 330.3 321.8 254.0 93.2 0.0 0.0 0.0 
101.6 84.7 84.7 93.2 93.2 93.2 101.6 101.6 101.6 101.6 101.6 110.1 101.6 101.6 101.6 101.6 101.6 101.6 110.1 110.1 118.6 118.6 118.6 127.0 127.0 144.0 
169.4 186.3 194.8 194.8 177.8 152.4 144.0 118.6 67.7 0.0 0.0 0.0 
101.6 76.2 76.2 76.2 76.2 84.7 76.2 76.2 76.2 76.2 76.2 76.2 76.2 76.2 67.7 67.7 67.7 67.7 67.7 59.3 67.7 76.2 93.2 101.6 101.6 110.1 101.6 84.7 76.2 59.3 50.8 42.3 25.4 8.5 0.0 
0.0 0.0 0.0 
101.6 76.2 67.7 67.7 67.7 67.7 67.7 59.3 59.3 59.3 50.8 50.8 42.3 42.3 33.9 33.9 25.4 33.9 42.3 50.8 42.3 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 76.2 67.7 67.7 59.3 59.3 59.3 50.8 50.8 42.3 33.9 25.4 16.9 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 67.7 59.3 59.3 50.8 50.8 50.8 42.3 42.3 25.4 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 67.7 59.3 50.8 42.3 42.3 33.9 33.9 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 67.7 50.8 42.3 33.9 33.9 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 50.8 42.3 33.9 33.9 25.4 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 50.8 42.3 33.9 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 50.8 33.9 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 42.3 33.9 25.4 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 42.3 33.9 25.4 16.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 59.3 42.3 33.9 25.4 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 67.7 50.8 42.3 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 76.2 59.3 50.8 42.3 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 93.2 76.2 67.7 59.3 50.8 42.3 25.4 16.9 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
101.6 110.1 101.6 93.2 84.7 76.2 67.7 59.3 50.8 33.9 25.4 16.9 16.9 8.5 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
101.6 118.6 110.1 101.6 93.2 84.7 84.7 76.2 59.3 50.8 33.9 33.9 25.4 25.4 16.9 16.9 16.9 8.5 8.5 8.5 8.5 8.5 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.5 8.5 8.5 0.0 
0.0 0.0 
101.6 127.0 118.6 110.1 101.6 101.6 93.2 84.7 76.2 59.3 50.8 42.3 33.9 33.9 25.4 25.4 25.4 16.9 16.9 16.9 16.9 16.9 16.9 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 8.5 16.9 16.9 
8.5 8.5 0.0 
101.6 135.5 127.0 118.6 118.6 110.1 110.1 110.1 93.2 84.7 67.7 59.3 59.3 50.8 42.3 42.3 33.9 33.9 33.9 33.9 33.9 25.4 25.4 25.4 16.9 16.9 16.9 16.9 16.9 16.9 16.9 25.4 25.4 25.4 
25.4 25.4 25.4 0.0 
101.6 135.5 127.0 127.0 127.0 118.6 118.6 118.6 110.1 101.6 93.2 76.2 67.7 67.7 59.3 59.3 50.8 50.8 50.8 50.8 42.3 33.9 33.9 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 
25.4 25.4 25.4 0.0 
101.6 127.0 118.6 118.6 118.6 118.6 118.6 118.6 118.6 101.6 93.2 84.7 84.7 76.2 76.2 67.7 67.7 67.7 67.7 59.3 59.3 50.8 42.3 33.9 33.9 25.4 25.4 25.4 25.4 25.4 25.4 25.4 25.4 
25.4 25.4 25.4 25.4 0.0 
101.6 127.0 118.6 118.6 110.1 110.1 110.1 101.6 101.6 101.6 93.2 93.2 93.2 84.7 84.7 84.7 84.7 84.7 93.2 101.6 93.2 76.2 67.7 59.3 59.3 50.8 50.8 42.3 42.3 
50.8 42.3 33.9 25.4 25.4 16.9 16.9 16.9 0.0 
101.6 118.6 118.6 110.1 110.1 110.1 110.1 110.1 101.6 101.6 101.6 101.6 101.6 101.6 101.6 110.1 110.1 110.1 110.1 110.1 110.1 118.6 135.5 152.4 160.9 160.9 
144.0 127.0 118.6 101.6 93.2 84.7 76.2 50.8 33.9 16.9 8.5 0.0 
101.6 127.0 118.6 118.6 118.6 118.6 127.0 118.6 118.6 118.6 127.0 127.0 127.0 127.0 127.0 135.5 135.5 144.0 144.0 152.4 152.4 160.9 160.9 169.4 169.4 186.3 
211.7 228.6 228.6 220.2 211.7 194.8 186.3 160.9 101.6 16.9 8.5 0.0 
101.6 127.0 135.5 135.5 135.5 144.0 144.0 152.4 152.4 152.4 160.9 169.4 169.4 169.4 177.8 186.3 194.8 203.2 194.8 186.3 177.8 186.3 186.3 194.8 203.2 237.1 
262.5 271.0 287.9 304.9 347.2 389.5 372.6 304.9 110.1 16.9 0.0 0.0 
101.6 135.5 144.0 144.0 152.4 169.4 177.8 186.3 194.8 211.7 228.6 245.6 271.0 313.3 338.7 321.8 304.9 296.4 296.4 313.3 321.8 355.7 448.8 474.2 482.7 533.5 
567.4 584.3 592.8 567.4 542.0 491.2 406.5 220.2 84.7 8.5 0.0 0.0 
101.6 135.5 144.0 152.4 160.9 177.8 194.8 211.7 228.6 254.0 287.9 338.7 431.9 533.5 542.0 533.5 542.0 601.2 829.9 1363.4 1854.5 2150.9 2184.8 2083.2 
2040.9 1481.9 1202.5 1033.1 940.0 846.8 753.7 635.1 406.5 186.3 76.2 8.5 0.0 0.0 
